Southwire CT3- 09XW Type MV-90 Cable is for use in aerial installations, direct buried, cable trays, troughs or raceway. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) and 8,000V 100% insulation levels (grounded system). Maximum sidewall pressure is 1000 lbs./images/product_buttons/ct07xw_hq_2200_button.gifCT3-09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, PVC, CT Ratedaluminum, electrical equipment, wire3636-28 CT3-09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, PVC, CT RatedCT309XW3c58kV115milXLP133100WSGWPVCCTRated.htm
ENU
Register Now Forgot Password?

36-28 CT3-09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, PVC, CT Rated

CT3-09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, PVC, CT Rated
  • 5kVU or 8kV Type MV-90. 3 Copper Conductors
  • Thermosetting Conductor and Insulation Shield
  • Cross-linked Polyethylene (XLP) Insulation. Drain Wire or Tape Shield
  • Copper Ground Wire. PVC Jacket
  • RoHS

Applications

Southwire CT3- 09XW Type MV-90 Cable is for use in aerial installations, direct buried, cable trays, troughs or raceway. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) and 8,000V 100% insulation levels (grounded system). Maximum sidewall pressure is 1000 lbs.