Southwire CT3-09ET Type MV-105 Cable is for use in aerial installations, direct buried, cable trays, troughs or raceway. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (grounded system) and 8,000V, 100% insulation levels (grounded system). Maximum sidewall pressure is 1000 lbs./images/product_buttons/ct07et_hq_2200_button.gifCT3-09ET 3c, 5/8kV, 115mil EPR(133/100%), TS, GW, PVC, CT Ratedaluminum, electrical equipment, wire3636-10 CT3-09ET 3c, 5/8kV, 115mil EPR(133/100%), TS, GW, PVC, CT RatedCT309ET3c58kV115milEPR133100TSGWPVCCTRated.htm
ENU
Register Now Forgot Password?

36-10 CT3-09ET 3c, 5/8kV, 115mil EPR(133/100%), TS, GW, PVC, CT Rated

CT3-09ET 3c, 5/8kV, 115mil EPR(133/100%), TS, GW, PVC, CT Rated
  • 5kVU or 8kV Type MV-105. 3 Copper Conductors
  • Thermosetting Conductor and Insulation Shield
  • EPR insulation. Tape Shield
  • Copper Ground Wire. PVC Jacket
  • RoHS

Applications

Southwire CT3-09ET Type MV-105 Cable is for use in aerial installations, direct buried, cable trays, troughs or raceway. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (grounded system) and 8,000V, 100% insulation levels (grounded system). Maximum sidewall pressure is 1000 lbs.