Southwire SIMpull CT1A-19ET Type MV-105 Cable is for use in aerial, conduit, direct burial and underground duct installations as permitted by the 2011 National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 25kV 133% - 35kV 100% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpull_ct1a-13et_button.jpgCT1A-19ET3636-37 CT1A-19ETCT1A19ET.htm
ENU
Register Now Forgot Password?

36-37 CT1A-19ET

CT1A-19ET
  • 25kVU Type MV-105. Aluminum Conductor
  • Thermosetting Conductor and Insulation Shield.
  • EPR Insulation. Copper Tape Shield. PVC Jacket.
  • RoHS

Applications

Southwire SIMpull CT1A-19ET Type MV-105 Cable is for use in aerial, conduit, direct burial and underground duct installations as permitted by the 2011 National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 25kV 133% - 35kV 100% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.