Southwire SIMpull CT1-21ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 35,000V, 133% (ungrounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpull07et_button.jpgCT1-21ET 1c, 35kV, 420mil EPR, TS(133%), PVC, CT Rated3636-8 CT1-21ET 1c, 35kV, 420mil EPR, TS(133%), PVC, CT RatedCT121ET1c35kV420milEPRTS133PVCCTRated.htm
ENU
Register Now Forgot Password?

36-8 CT1-21ET 1c, 35kV, 420mil EPR, TS(133%), PVC, CT Rated

CT1-21ET 1c, 35kV, 420mil EPR, TS(133%), PVC, CT Rated
  • 35kVU Type MV-105. Copper Conductor
  • Thermosetting Conductor and Insulation Shield.EPR Insulation
  • Copper Tape Shield. Simpull® PVC Jacket
  • RoHS

Applications

Southwire SIMpull CT1-21ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 35,000V, 133% (ungrounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.