Southwire CT1-19ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the 2011 National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 35,000V, 100% (ungrounded system). Maximum sidewall pressure is 1000 lbs./images/product_buttons/07et_hq_2200_button.gifCT1-19ET-S3636-35 CT1-19ET-SCT119ETS.htm
ENU
Register Now Forgot Password?

36-35 CT1-19ET-S

CT1-19ET-S
  • 35kVU Type MV-105. Copper Conductor.
  • Thermosetting Conductor and Insulation Shield. EPR Insulation.  
  • Copper Tape Shield SOLONON™ LSHF Jacket.
  • RoHS

Applications

Southwire CT1-19ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the 2011 National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 35,000V, 100% (ungrounded system). Maximum sidewall pressure is 1000 lbs.