Southwire SIMpull CT1-09ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) and 8,000V 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpull07et_button.jpgCT1-09ET 1c, 5/8kV, 115mil EPR(133/100%), TS, PVC, CT Ratedaluminum, electrical equipment, wire3636-2 CT1-09ET 1c, 5/8kV, 115mil EPR(133/100%), TS, PVC, CT RatedCT109ET1c58kV115milEPR133100TSPVCCTRated.htm
ENU
Register Now Forgot Password?

36-2 CT1-09ET 1c, 5/8kV, 115mil EPR(133/100%), TS, PVC, CT Rated

CT1-09ET 1c, 5/8kV, 115mil EPR(133/100%), TS, PVC, CT Rated
  • 5kVU or 8kV Type MV-105. Copper Conductor.
  • Thermosetting Conductor Shield. Thermosetting Insulation Shield.
  • EPR Insulation. Copper Tape Shield. Simpull® PVC Jacket.
  • Sizes AWG 1/0 and Larger Listed for CT Use.
  • RoHS

Applications

Southwire SIMpull CT1-09ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) and 8,000V 100% insulation level (grounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.