Southwire CSA CT3-13ET Type MV- 105 Cable is for use in aerial installations, troughs or raceway. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs.

/images/product_buttons/ct07et_hq_2200_button.gifCSA CT3 13ET3838-2 CSA CT3 13ETCSACT313ET.htm
ENU
Register Now Forgot Password?

38-2 CSA CT3 13ET

CSA CT3 13ET
  • 15kVU Type MV-105.
  • 3 Copper Conductors.
  • Thermosetting Conductor Shield.
  • EPR Insulation.
  • Thermosetting Insulation Shield.
  • Tape Shield.
  • CSA Approved.
  • Copper Ground Wire.
  • PVC Jacket.
  • (LTGG) -40°C FT-1 - Sunlight Resistant.

Applications

Southwire CSA CT3-13ET Type MV- 105 Cable is for use in aerial installations, troughs or raceway. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs.