Community Antenna Television, Master Antenna, Broadband.

Additional Features:

CCS,Quad Shield CATV,Coaxial Cable,Non-Plenum,Horizontal Rated600351CADB CCS Quad Shield CATV Coax - Non-UL Outdoor/UndergroundCCS-quad-catv-coax-nonplenum.htm
ENU
Register Now Forgot Password?

351CADB CCS Quad Shield CATV Coax - Non-UL Outdoor/Underground

  • Copper-Clad-Steel Conductor
  • Foam Polyolefin insulation for 75 Ohm Impedance.
  • Quad Shield: Foil + 60% Aluminum Braid + 2nd Foil + 2nd Braid 40% Aluminum.
  • 1st Foil is bonded to the dielectric.
  • Polyethylene Outermost Jacket Layer. (Black is standard. Other colors available.)

Applications

Community Antenna Television, Master Antenna, Broadband.

Additional Features:

  • Flame Test: N/A – none. Intended for outdoor, non NEC installations.
  • UL Listing: N/A – none. Intended for outdoor, non NEC installations.
  • 300V Maximum.
  • Used for broadband signal distribution, cable television, internet access, and telephony signals.
  • Fits standard F and BNC Quad Shield connectors.
  • Table 351CADB
  • RG6 is Stock Number 581258