Community Antenna Television, Master Antenna, Broadband.

Additional Features:

/images/buttons/catv-dual-shield-plenum_btn.jpgcatv-dual-shield-plenumCCS,Dual Shield CATV,Coaxial Cable,Plenum Rated 600351CAP-A CCS Dual Shield CATV Coax - Plenum RatedCCS-dual-shield-catv-coax-plenum.htm
ENU
Register Now Forgot Password?

351CAP-A CCS Dual Shield CATV Coax - Plenum Rated

catv-dual-shield-plenum
  • Copper-Clad-Steel Conductor
  • Foam Fluoropolymer insulation for 75 Ohm Impedance.
  • Dual Shield: Foil + 60% Aluminum Braid. (Foil is bonded to the dielectric)
  • LS-PVC Jacket. (White is standard. Other colors available.)
  • UL Listed for use in plenum spaces. Passes NFPA 262 Flame and Smoke Test.
  • UL Listed. CATVP (NEC Article 820) / RG6: UL 444 (CMP)

Applications

Community Antenna Television, Master Antenna, Broadband.

Additional Features:

  • 300V Maximum.
  • Used for broadband signal distribution, cable television, internet access, and telephony signals.
  • Available in RG6 size.
  • Fits standard plenum F and BNC connectors.
  • Table 351CAP-A
  • RG6 is Stock Number 577871