Southwire's Bus Drop Cable is intended for use in indoor or outdoor applications for connection of stationary or portable equipment to facilitate relocation of equipment. 

/images/product_buttons/bus_drop_button.gifBus Drop Cableautomotive; cord; industrial machinery3Bus Drop CableBusDropCable.htm
ENU
Register Now Forgot Password?

Bus Drop Cable

Bus Drop Cable
  • Resistant to Oils, Lubricants, Acids, Alkalies, Ozone, Water and Abrasion.
  • One Uninsulated Ground Conductor per Interstice. Used in Wet or Dry Locations. 600 Volt.
  • UL Listed. OSHA Acceptable. RoHSCompliant. -20°C to 75°C(14-8 awg), 60°C (6-2 awg).

Applications

Southwire's Bus Drop Cable is intended for use in indoor or outdoor applications for connection of stationary or portable equipment to facilitate relocation of equipment.