Southwire's Booster Cable is useful for interconnection between batteries when jump starting is required.

/images/product_buttons/BoosterCable2-C6_button.gifBooster Cable3Booster CableBoosterCbl.htm
ENU
Register Now Forgot Password?

Booster Cable

Booster Cable
  • Stranded bare copper with PVC and TPE Insulation
  • 85°C and 105°C, 50 Volts

Applications

Southwire's Booster Cable is useful for interconnection between batteries when jump starting is required.