Community Antenna Television, Master Antenna, Direct Broadcast Satellite, Broadband./images/buttons/bc-dual-shield-plenum_btn.jpgbc-dual-shield-plenumBC,Dual Shield CATV,DBS Coaxial Cable,Plenum Rated600351CAP-B BC Dual Shield CATV / DBS Coax - Plenum RatedBC-dual-catv-dbs-coax-plenum.htm
ENU
Register Now Forgot Password?

351CAP-B BC Dual Shield CATV / DBS Coax - Plenum Rated

bc-dual-shield-plenum
  • Bare Copper Conductor (also SBC, Solid Bare Copper)
  • Foam Fluoropolymer insulation for 75 Ohm Impedance.
  • Dual Shield: Foil + 60% Aluminum Braid. (Foil is bonded to the dielectric)
  • RG6 is also available in foil + 90% Aluminum Braid (Special Order.)
  • LS-PVC Jacket. (White is standard. Other colors available.)

Applications

  • UL Listed for use in plenum spaces. Passes NFPA 262 Flame and Smoke Test.
  • UL Listed. CATVP (NEC Article 820) / RG6: UL 444 (CMP) / RG11: UL 13 (CL3P)
  • 300V Maximum.
  • Bare copper conductor optimum for powering the LNB in direct broadcast satellite (DBS) systems.
  • Used for direct broadcast satellite systems, broadband signal distribution, cable television, internet access, and telephony signals.
  • Available in RG6 size. 
  • Fits standard plenum F and BNC connectors.
  • Table 351CAP-B
Community Antenna Television, Master Antenna, Direct Broadcast Satellite, Broadband.