Armorlite Type MC Quick-Pre-cut Lengths

- Lightweight Aluminum Interlocked armor.
- 600 Volts.
- Solid Copper THHN/THWN Insulated Singles.
- Green Insulated Copper Grounding Conductor.
- Cut to Length Type MC Cable with Factory Installed Zinc-Die Cast Snap-in Fittings.
- 8" Conductor Leads with 1/2" Insulation Stripped, Size 12 AWG.
Applications
Standardized stock prefab cable lengths for quick delivery. Designed to supplement contractors' prefab operations. Color-coded packaging and labels to identify voltage and number of conductors. Easy to identify packaging and labeling to eliminate sorting time. Suitable for branch, feeder, and service power distribution in commercial, industrial, institional, and mulit-residentail buildings. Suitable power, lighting, control, and signal circuits. Approved for concealed or exposed installations. Permitted for use in environmental air-handling spaces per NEC 300.22 (C).