Armorlite ® Type MC - Copper Conductors

- Copper Power Feeder Conductors.
- Lightweight Aluminum Interlocked Armor.
- 600 Volts.
- THHN/THWN-2 Insulated Singles.
- Bare Copper Grounding Conductor.
- Sizes 1 AWG through 750kcmil.
Applications
Southwire Armorlite ® is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Power, lighting, control, and signal circuits.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- As aerial cable on a messenger.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.