Suitable for use as follows: /images/product_buttons/THHN2colorMCNJ_button.gifArmorlite Type MC AL THHN Conductors7Alumaflex Type MC AL THHN ConductorsArmorliteTypeMCALTHHNConductors.htm
Register Now Forgot Password?

Alumaflex Type MC AL THHN Conductors

Armorlite Type MC AL THHN Conductors
  • Type MC - 1/0 AWG through 900 kcmil - with triple e TM Aluminum Alloy Lightweight Aluminum Interlocked Armor.
  • 600 Volts.
  • AlumaFlex TM with triple e TM Aluminum Alloy 8000 series (AA8176) Conductors.
  • THHN/THWN-2 Insulated Singles.
  • Bare AlumaFlex TM Aluminum Alloy Grounding Conductor

Applications

Suitable for use as follows:
  • Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Power, lighting circuits.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • As aerial cable on a messenger.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.