Armorlite ® Type AC HCF

- Green Lightweight Aluminum Interlocked Armor for Identification.
- 600 Volts.
- Copper Power Conductors.
- Type ACTHH (THHN Singles).
- 16 AWG Aluminum Bond Wire.
- Copper Green Grounding Conductor.
- Sizes 14 AWG through 10 AWG.
Applications
Southwire Armorlite ® Type AC-HCF Cable is suitable for use as follows:
- Branch and feeders for general purpose, non-essential electrical systems in patient care areas of hospitals, medical and other types of healthcare facilities. Such areas include nursing homes, dental offices, and outpatient facilities.
- Use in hazardous anesthesizing areas and essential electrical system circuits are prohibited, except as permitted per the 2011 NEC 517.30(C)(3).
- Where redundant or isolated grounding is required.
- Feeders and branch circuits.
- Dry locations only.
- Fished or embedded in plaster.
- Concealed or exposed installations.