Anti-sway Bracket

- Designs that allow flexibility in attachment to the pole
- Compatible and interchangeable with other manufacturers accessories
- Lightweight and shatter resistant
- UV resistant
Applications
The Anti-sway Bracket is used to prevent movement of the assembled Covered Aerial MV system from swinging on the messenger and making contact with the pole. It prevents fatigue
and breakage of transformer and tap connections caused by conductor movement. A variety of brackets are offered to facilitate easy installation to the pole or structure.