American Mustang Type SOOW Yellow

- American Mustang® 105°C CPE Cord. 600 Volts.
- Superior Tensile Strength, Elongation and Aging Characteristics.
- Yellow Jacket. Rated -50°C to 105°C.
- RoHS Compliant. UL Listed and CSA Certified for Indoor and Outdoor Use.
- Provides Premium Oil, Acid, and Water Resistance.
- High Flexibility and Excellent Abrasion Resistance.
Applications
Southwire's American Mustang® Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, motor and welding leads, power extensions, portable machinery, sound equipment, portable stage lights, marine dockside power and mining applications.