Southwire Type SJOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type SJOOW Cords include wiring for portable tools, portable appliances,equipment, small motors and associated machinery/images/product_buttons/SJOOW_BLK_Cord_button.gifSJOOW_BLK_Cord3American Mustang Type SJOOW BlackAmericanMustangTypeSJOOWBlack.htm
Register Now Forgot Password?

American Mustang Type SJOOW Black

SJOOW_BLK_Cord
  • American Mustang® 105°C CPE Cord. 600 Volts.
  • Superior Tensile Strength and Aging Characteristics.
  • Black Jacket. Rated -50°C to 105°C.
  • RoHS Compliant. UL Listed and CSA Certified for Indoor and Outdoor Use.
  • Provides Premium Oil Resistance, Water Resistant and High Flexibility.
  • Excellent Abrasion Resistance.

Applications

Southwire Type SJOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type SJOOW Cords include wiring for portable tools, portable appliances,equipment, small motors and associated machinery