Southwire Type SE, service entrance cable is used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, it may be used in all applications where Type SE cable is permitted. SE may be used in wet or dry above ground locations at temperatures not to exceed 90° C. Voltage rating is 600 volts./images/product_buttons/seu_alum_button.gifAL SE, SER, and SEU2Aluminum SE CableAluminum-SE-Cable.htm
Register Now Forgot Password?

Aluminum SE Cable

AL SE, SER, and SEU
  • Type SE, Style SER and SE, Style U
  • Service entrance cable
  • 600 Volt
  • AlumaFlex TM aluminum alloy (AA-8176) conductors
  • Individual conductors rated XHHW-2 or THHN/THWN
  • AlumaFlex TM aluminum alloy neutral jacket and individual conductors
  • Sunlight resistant

Applications

Southwire Type SE, service entrance cable is used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, it may be used in all applications where Type SE cable is permitted. SE may be used in wet or dry above ground locations at temperatures not to exceed 90° C. Voltage rating is 600 volts.