AlumaFlex ™ Type MC - Aluminum Conductors

- Type MC - 6 AWG through 1 AWG - with triple e TM Aluminum Alloy
- Lightweight Aluminum Interlocked Armor.
- 600 Volt.
- AlumaFlex TM with triple e TM
- Aluminum Alloy 8000 series (AA8176) Conductors
- Cross-linked Polyethylene (XLP) Insulated Singles rated XHHW-2.
- Bare AlumaFlex TM
- Aluminum Alloy Grounding Conductor
Applications
Suitable for use as follows:
- Branch, feeder and service power distribution under high ambient temperatures in commercial, industrial, institutional, and multi-residential buildings.
- Power, lighting, control, and signal circuits.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- As aerial cable on a messenger.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.