Alflex® Type SWA (Standard Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:

 

/images/product_buttons/armorflex_rwa_button.gifAlflex Type SWA4Alflex ® - Type SWAAlflexTypeSWA.htm
ENU
Register Now Forgot Password?

Alflex ® - Type SWA

Alflex Type SWA
  • Aluminum Flexible Metal Conduit
  • High Strength aluminum alloy strip
  • Size 5/16" UL recognized component
  • UL listed is sizes 3/8" and larger
  • CSA listed

Applications

Alflex® Type SWA (Standard Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:

  • Power and lighting branch circuit conductors and cables for connecting receptacles, luminaires, equipment, office partitions, etc.
  • Metal raceway for wires and cables per NEC (ANSI/NFPA-70) Article 348
  • Motor feeder, branch, and control circuit conductors and cables
  • Class 1, Class 2, Class 3 Remote-control, signaling, and power-limited circuit conductors and cables
  • Fire alarm system conductors and cables of power-limited or non-power-limited fire alarm circuits
  • Voice, data, communications and video cables including CATV and optical fiber cables
  • Environmental air-handling spaces per NEC 300.22(C)
  • Concealed or exposed installations per NEC Article 348 and the applicable NEC provisions
  • Elevators, hoistways, and escalators per NEC 620.21
  • As a grounding conductor for lengths up to 6 feet (20A max) as per 2005 NEC 250.118(5)
  • Electric signs and outline lighting per NEC 600.7, 600.31 (1000 volts or less), and 600.32 (>1000 volts)
  • Hazardous location, Class 1, Div. 2, for flexible connectors only per 2005 NEC 501.104(B)(2) & 501.30(B)
  • UL 1, 2, & 3 Hour Through-Penetration Firestop Sytems: C-AJ-1462, C-AJ-1463, C-AJ-1464, W-L-1308, and W-L-1309