Alflex ® - Type RWA

- Aluminum Flexible Metal Conduit. High Strength Aluminum Alloy Strip
- 5/16" is UL Recognized Component. UL Listed in sizes 3/8" to 3"
- 600 Volt
Applications
Alflex® Type RWA (Reduced Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:
- Power and lighting branch circuit conductors and cables for connecting receptacles, luminaires, equipment, office partitions, etc.
- Metal raceway for wires and cables per NEC (ANSI/NFPA-70) Article 348
- Motor feeder, branch, and control circuit conductors and cables
- Class 1, Class 2, Class 3 Remote-control, signaling, and power-limited circuit conductors and cables
- Fire alarm system conductors and cables of power-limited or non-power-limited fire alarm circuits
- Environmental air-handling spaces per NEC 300.22(C)
- Voice, data, communications and video cables including CATV and optical fiber cables
- Concealed or exposed installations per NEC Article 348 and the applicable NEC provisions
- Elevators, hoistways, and escalators per NEC 620.21
- As a grounding conductor for lengths up to 6 feet (20A max) as per 2005 NEC 250.118(5)
- Electric signs and outline lighting per NEC 600.7, 600.31 (1000 volts or less), and 600.32 (>1000 volts)
- Hazardous location, Class 1, Div. 2, for flexible connectors only per 2005 NEC 501.10(B)(2) & 501.30(B)
- UL 1, 2, & 3 Hour Through-Penetration Firestop Sytems: C-AJ-1462, C-AJ-1463, C-AJ-1464, W-L-1308, and W-L-1309