ARMORLITE ® Type MC

- Lightweight Aluminum Interlocked Armor
- 600 Volt
- Copper PowerConductors
- THHN/THWN Insulated Singles
- Green Insulated Grounding Conductor
- Sizes 14 AWG through 2 AWG
- Rated VW-1
Applications
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
- Power, lighting, control, and signal circuits
- Fished or embedded in plaster
- Concealed or exposed installations
- Environmental air-handling spaces per NEC 300.22(C)
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5
- As aerial cable on a messenger
- Installation in cable tray and approved raceways
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
- Class I Div. 2, Class II Div. 2, & Class III Div. 1 Hazardous Locations