ARMORLITE ® Type AC

- Lightweight Aluminum Interlocked Armor
- 600 Volt
- Copper Power Conductors
- Type ACTHH (THHN Singles)
- 16 AWG Aluminum Bond Wire
- Sizes 14 AWG through 2 AWG
- Rated VW-1
Applications
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
- Power, lighting, control, and signal circuits
- Dry locations only
- Fished or embedded in plaster
- Concealed or exposed installations
- Installation in cable tray and approved raceways
- Environmental air-handling spaces per NEC 300.22(C)
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)