AL XHHW

- 600 Volt
- AlumaFlex™ Aluminum Alloy (AA-8176) Conductor
- Cross-linked Polyethylene (XLP) Insulation
- High-Heat and Moisture Resistant
- Black Sizes 2 AWG and Larger Sunlight Resistant
Applications
Southwire Type XHHW-2 conductors are primarily used in conduit or recognized raceways for services, feeders, and branch circuit wiring as specified in the National Electric Code (NEC)1. XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts.