AL-RHH or RHW or USE

- Underground Service Entrance Cable. 600 Volt.
- AlumaFlexTM Aluminum Alloy (AA-8176) Conductor
- Cross-linked Polyethylene(XLP) Insulation.
- High-Heat, Moisture, and Sunlight Resistant.
Applications
Southwire Type RHH or RHW-2 or USE-2 conductors are used with conduit as specified in the 2011 National Electrical Code. May also be used as underground service entrance cable, for direct burial, at conductor temperatures not to exceed 90°C. When used as RHH, conductor temperatures shall not exceed 90°C in dry locations. When used as RHW-2 or USE-2, conductor temperatures shall not exceed 90°C in wet or dry locations. Voltage rating for RHW-2 or RHH or USE-2 conductors is 600 volts.