- Southwire Type RHH or RHW-2 or USE-2 conductors are used with conduit as specified in the NEC1.
- May also be used as underground service entrance cable, for direct burial, at conductor temperatures not to exceed 90°C.
- When used as RHH, conductor temperatures shall not exceed 90°C in dry locations.
- When used as RHW-2 or USE-2, conductor temperatures shall not exceed 90°C in wet or dry locations.
- Voltage rating for RHH or RHW-2 or USE-2 conductors is 600 volts.
/images/product_buttons/rhh_rhw_use_alum_button.gif
- Underground Service Entrance Cable
- 600 Volt
- AlumaFlex™ Aluminum Alloy (AA-8176) Conductor
- Cross-linked Polyethylene (XLP) Insulation
- High-Heat, Moisture, and Sunlight Resistant
electrical equipment, wire300AL RHH/RHW/USEALRHHRHHUSEOEM.htm
AL RHH/RHW/USE
- Underground Service Entrance Cable
- 600 Volt
- AlumaFlex™ Aluminum Alloy (AA-8176) Conductor
- Cross-linked Polyethylene (XLP) Insulation
- High-Heat, Moisture, and Sunlight Resistant
Applications
- Southwire Type RHH or RHW-2 or USE-2 conductors are used with conduit as specified in the NEC1.
- May also be used as underground service entrance cable, for direct burial, at conductor temperatures not to exceed 90°C.
- When used as RHH, conductor temperatures shall not exceed 90°C in dry locations.
- When used as RHW-2 or USE-2, conductor temperatures shall not exceed 90°C in wet or dry locations.
- Voltage rating for RHH or RHW-2 or USE-2 conductors is 600 volts.