Southwire AL09XW Type MV-90 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) insulation level, and 8,000V, 100% insulation level (grounded system)./images/product_buttons/al07xw_hq_2200_button.gifAL09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, Alum Interlocked Armor3737-4 AL09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, Alum Interlocked ArmorAL09XW3c58kV115milXLP133100WSGW.htm
ENU
Register Now Forgot Password?

37-4 AL09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, Alum Interlocked Armor

AL09XW 3c, 5/8kV, 115mil XLP(133/100%), WS, GW, Alum Interlocked Armor
  • 5kVU or 8kV Type MV-90 or MC. 3 Copper Conductors
  • Thermosetting Conductor and InsulationShield
  • Cross-linked Polyethylene (XLP) Insulation. Drain Wire Shield
  • Copper Ground Wire. Aluminum Armor. PVC Jacket
  • RoHS

Applications

Southwire AL09XW Type MV-90 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 133% (ungrounded system) insulation level, and 8,000V, 100% insulation level (grounded system).