Southwire AL09ENS Type MV-105 or MC Cable is for use in aerial installations, direct buried, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400V in wet or dry locations. Maximum sidewall pressure is 1000 lbs.

/images/product_buttons/al07ens-hq_button.gifAL09ENS 3c, EPR, N/S, GW, Alum. Interlocked Armor3535-3 AL09ENS 3c, EPR, N/S, GW, Alum. Interlocked ArmorAL09ENS3cEPRNSGWALmInterlockedArmor.htm
ENU
Register Now Forgot Password?

35-3 AL09ENS 3c, EPR, N/S, GW, Alum. Interlocked Armor

AL09ENS 3c, EPR, N/S, GW, Alum. Interlocked Armor
  • 2.4kV.
  • Type MV-105 or MC.
  • Copper Conductors.
  • Thermosetting Conductor Shield.
  • EPR Insulation (133%).
  • Non Shielded.
  • Copper Ground Wire.
  • Aluminum Armor.
  • PVC Jacket.
  • Limited to 2,400 Volts Maximum.

Applications

Southwire AL09ENS Type MV-105 or MC Cable is for use in aerial installations, direct buried, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400V in wet or dry locations. Maximum sidewall pressure is 1000 lbs.