Southwire AL07XW Type MV-105 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 100% (grounded system) and 133% insulation levels (ungrounded system). Maximum sidewall pressure is 1000 lbs./images/product_buttons/al07xw_hq_2200_button.gifAL07XW 3c, 5kV, 90mil XLP(100/133%), WS, GW, Alum Interlocked Armor3737-2 AL07XW 3c, 5kV, 90mil XLP(100/133%), WS, GW, Alum Interlocked ArmorAL07XW3c5kV90milXLP100133WSGW.htm
ENU
Register Now Forgot Password?

37-2 AL07XW 3c, 5kV, 90mil XLP(100/133%), WS, GW, Alum Interlocked Armor

AL07XW 3c, 5kV, 90mil XLP(100/133%), WS, GW, Alum Interlocked Armor
  • 5kV or 5kVU Type MV-105 or MC. 3 Copper Conductors
  • Thermosetting Conductor and Insulation Shield
  • Cross-linked Polyethylene (XLP) Insulation. Drain Wire Shield
  • Copper Ground Wire. Aluminum Armor. PVC Jacket
  • RoHS

Applications

Southwire AL07XW Type MV-105 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 100% (grounded system) and 133% insulation levels (ungrounded system). Maximum sidewall pressure is 1000 lbs.