Southwire AL07ET Type MV-105 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports at 100% insulation level. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 100% (grounded system) and 133% insulation levels (ungrounded system). Maximum sidewall pressure is 1000 lbs./images/product_buttons/al07etorig2200_button.gifAL07ET 3c, 5kV, 90mil EPR(100/133%), TS, GW, Alum Interlocked Armor3737-1 AL07ET 3c, 5kV, 90mil EPR(100/133%), TS, GW, Alum Interlocked ArmorAL07ET3c5kV90milEPR100133TS.htm
ENU
Register Now Forgot Password?

37-1 AL07ET 3c, 5kV, 90mil EPR(100/133%), TS, GW, Alum Interlocked Armor

AL07ET 3c, 5kV, 90mil EPR(100/133%), TS, GW, Alum Interlocked Armor
  • 5kV or 5kVU Type MV-105 or MC. 3 Copper Conductors
  • Thermosetting Conductor and Insulation Shield
  • EPR Insulation. Tape Shield. Copper Ground Wire. Aluminum Armor
  • PVC Jacket. RoHS

Applications

Southwire AL07ET Type MV-105 or MC Cable is for use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports at 100% insulation level. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 100% (grounded system) and 133% insulation levels (ungrounded system). Maximum sidewall pressure is 1000 lbs.