Southwire AL07ENS Type MV-90 or MC Cable is for use in aerial installations, direct buried, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400V in wet or dry locations. Maximum sidewall pressure is 1000 lbs.

/images/product_buttons/al07ens-hq_button.gifAL07ENS 3c, EPR, N/S, GW, Alum. Interlocked Armor3535-1 AL07ENS 3c, EPR, N/S, GW, Alum. Interlocked ArmorAL07ENS3cEPRNSGW.htm
ENU
Register Now Forgot Password?

35-1 AL07ENS 3c, EPR, N/S, GW, Alum. Interlocked Armor

AL07ENS 3c, EPR, N/S, GW, Alum. Interlocked Armor
  • 2.4kV. Type MV-90 or MC. Copper Conductors. Thermosetting Conductor Shield.
  • EPR Insulation. Non Shielded. Copper Ground Wire.
  • Aluminum Armor. PVC Jacket.
  • Limited to 2,400 Volts Maximum.

Applications

Southwire AL07ENS Type MV-90 or MC Cable is for use in aerial installations, direct buried, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. These cables are capable of operating continuously at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400V in wet or dry locations. Maximum sidewall pressure is 1000 lbs.