Southwire's 600 Volt Type MC Cable is for use in aerial installations, direct burial, metal racks, cable trays, troughs or continuous rigid cable supports. Listed by Underwriters Laboratories as Type MC, this cable is capable of operating continuously at a maximum conductor temperature of 90° C in wet or dry locations. For use in Class I Div. 2, Class II Div. 2, & Class III Div. 1, hazardous locations. Maximum sidewall pressure is 1000 lbs./images/product_buttons/Al01XHH-4C_button.gifAL01XXH 4c, XLPE (XHHW), GW, Alum. Interlocked Armor3333-2 AL01XXH 4c, XLPE (XHHW), GW, Alum. Interlocked ArmorAL01XXH4cXlpeXhhw.htm
ENU
Register Now Forgot Password?

33-2 AL01XXH 4c, XLPE (XHHW), GW, Alum. Interlocked Armor

AL01XXH 4c, XLPE (XHHW), GW, Alum. Interlocked Armor
  • 600V Type MC
  • Cross-linked Polyethylene (XLP) Insulation
  • Aluminum Armor. PVC Jacket

Applications

Southwire's 600 Volt Type MC Cable is for use in aerial installations, direct burial, metal racks, cable trays, troughs or continuous rigid cable supports. Listed by Underwriters Laboratories as Type MC, this cable is capable of operating continuously at a maximum conductor temperature of 90° C in wet or dry locations. For use in Class I Div. 2, Class II Div. 2, & Class III Div. 1, hazardous locations. Maximum sidewall pressure is 1000 lbs.