Southwire's 600 Volt Type MC Cable is for use in aerial installations, direct burial, metal racks, cable trays, troughs or continuous rigid cable supports. Listed by Underwriters Laboratories as Type MC, this cable is capable of operating continuously at a maximum conductor temperature of 90°C in wet or dry locations. For use in Class I Div. 2, Class II Div. 2, & Class III Div. 1, hazardous locations. Maximum sidewall pressure is 1000 lbs./images/product_buttons/al01xxh-hq_button.gifAL01XRH 3c, XLPE (RHH, RHW), GW, Alum. Interlocked Armor

 

3333-3 AL01XRH 3c, XLPE (RHH, RHW), GW, Alum. Interlocked ArmorAL01XRH3cXlpeRhhRhw.htm
ENU
Register Now Forgot Password?

33-3 AL01XRH 3c, XLPE (RHH, RHW), GW, Alum. Interlocked Armor

AL01XRH 3c, XLPE (RHH, RHW), GW, Alum. Interlocked Armor
  • 600V Type MC
  • Heavy-Wall Cross-linked Polyethylene (XLP) Insulation.
  • Aluminum Armor. PVC Jacket.

 

Applications

Southwire's 600 Volt Type MC Cable is for use in aerial installations, direct burial, metal racks, cable trays, troughs or continuous rigid cable supports. Listed by Underwriters Laboratories as Type MC, this cable is capable of operating continuously at a maximum conductor temperature of 90°C in wet or dry locations. For use in Class I Div. 2, Class II Div. 2, & Class III Div. 1, hazardous locations. Maximum sidewall pressure is 1000 lbs.