ACSS/AW

- Aluminum Conductor.
- Aluminum-Clad Steel Supported.
Applications
ACSS/AW is used for overhead distribution and transmission lines. It is designed to operate continuously at elevated temperatures up to 250°C without loss of strength; it sags less under emergency electrical loadings than ACSR/AW; it is self-damping if prestretched during installation; and its final sags are not affected by long term creep of aluminum. The advantages make ACSS/AW especially useful in reconductoring applications requiring increased current with existing tensions and clearances, new line applications where structures can be economized because of reduced conductor sag, new line applications requiring high emergency loadings, and lines where aeolian vibration is a problem. ACSS/AW offers strength characteristics similar to ACSS, along with slightly greater ampacity and resistance to corrosion due to aluminum-cladding of the steel core wires.
Code Words:
Flicker, Hawk, Hen, Parakeet, Dove, Eagle, Peacock, Squab, WoodDuck, Teal, Drake, Bittern, Pheasant, Dipper, Martin, Bobolink, Plover, Nuthatch, Parrot, Lapwing,
Falcon, Chukar, Mockingbird, Mallard, Ruddy, Canary, Rail, Towhee, Cardinal, Canvasback, Snowbird, Curlew, Bluejay, Finch, Bunting, Grackle, Junco, Ostrich, Linnet, Oriole, Brant, Ibis, Lark, Rook, Grosbeak, Scoter, Egret, Flamingo, Gannet, Stilt, Starling, Redwing, Cuckoo, Macaw, Tern, Condor, Roadrunner, Bluebird, Kiwi, Thrasher, Joree