Shaped Wire Compact Concentric-Lay-Stranded Aluminum Conductor, Steel-Reinforced(ACSR/TW) is designed for use as a bare overhead conductor. There are two designs of ACSR/TW. One design gives an equal area of aluminum when compared to the standard ACSR conductor sizes. The other design gives an overall outside diameter equal to standard ACSR conductor sizes. Use of this conductor in the equal area design allows equal ampacity in a smaller diameter conductor when compared with standard ACSR conductor. Use of this conductor in the equal diameter design allows more ampacity in an equal diameter conductor when compared with standard ACSR conductor./images/product_buttons/acar2_button.gifACSR/TW11ACSR/TWACSRTW.htm
Register Now Forgot Password?

ACSR/TW

ACSR/TW
  • Aluminum Conductor.
  • Steel Reinforced.
  • Trapezoidal Shaped Aluminum Strands.
  • Bare.

Applications

Shaped Wire Compact Concentric-Lay-Stranded Aluminum Conductor, Steel-Reinforced(ACSR/TW) is designed for use as a bare overhead conductor. There are two designs of ACSR/TW. One design gives an equal area of aluminum when compared to the standard ACSR conductor sizes. The other design gives an overall outside diameter equal to standard ACSR conductor sizes. Use of this conductor in the equal area design allows equal ampacity in a smaller diameter conductor when compared with standard ACSR conductor. Use of this conductor in the equal diameter design allows more ampacity in an equal diameter conductor when compared with standard ACSR conductor.