Southwire SIMpull 07ET Type MV -105 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operation continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000 V, 100% (grounded system) and 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpull07et_button.jpg07ET 1c, 5kV, 90mil EPR (100/133%), TS, PVCcable, copper, industrial power, underground3636-1 07ET 1c, 5kV, 90mil EPR (100/133%), TS, PVC5kvEPRTSPVC.htm
ENU
Register Now Forgot Password?

36-1 07ET 1c, 5kV, 90mil EPR (100/133%), TS, PVC

07ET 1c, 5kV, 90mil EPR (100/133%), TS, PVC
  • 5kV or 5kVU Type MV-105.
  • Copper Conductor.
  • Thermosetting Conductor Shield.
  • EPR Insulation.
  • Thermosetting Insulation Shield.
  • Copper Tape Shield.
  • PVC Jacket.

Applications

Southwire SIMpull 07ET Type MV -105 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operation continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000 V, 100% (grounded system) and 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.