Southwire SIMpull 07XT Type MV- 90 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 100% (grounded system) and 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpull07et_button.jpg07XT 1c, 5kV, 90mil XLP(100/133%), TS, PVCcopper, underground3636-14 07XT 1c, 5kV, 90mil XLP(100/133%), TS, PVC5kV90mil XLP100133TSPvc.htm
ENU
Register Now Forgot Password?

36-14 07XT 1c, 5kV, 90mil XLP(100/133%), TS, PVC

07XT 1c, 5kV, 90mil XLP(100/133%), TS, PVC
  • 5kV or 5kVU Type MV-90 Copper Conductor
  • Thermosetting Conductor and Insulation Shield. XLP Insulation
  • Copper Tape Shield. Simpull® PVC Jacket
  • RoHS

Applications

Southwire SIMpull 07XT Type MV- 90 Cable is for use in aerial, direct burial, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5,000V, 100% (grounded system) and 133% insulation level (ungrounded system). Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.