Southwire's Type TC Power Cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC Power Cable is listed for direct burial or in underground ducts and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. This cable may be used in wet and dry locations at temperatures not to exceed 90.

/images/product_buttons/3c-pvc-tc1_button.gif3c, XHHW/PVC, GW, Type TC Power Cablealuminum, copper, underground3232-12 3c,XHHW/PVC, GW, Type TC Power Cable3c-xhhw-pvc-gw-type-tc-power-cable.htm
ENU
Register Now Forgot Password?

32-12 3c,XHHW/PVC, GW, Type TC Power Cable

3c, XHHW/PVC, GW, Type TC Power Cable
  • Type TC Power Cable. 600 Volt. Copper Conductors.
  • XLP Insulated Singles Rated XHHW.
  • Heat, Moisture, and Sunlight Resistant. Overall PVC Jacket.
  • RoHS

Applications

Southwire's Type TC Power Cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC Power Cable is listed for direct burial or in underground ducts and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. This cable may be used in wet and dry locations at temperatures not to exceed 90.