Southwire's Type TC Power Cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC Power Cable is listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. These constructions are listed for exposed runs (TC-ER) per NEC 336.10. This cable may be used at temperatures not to exceed 75°C in wet locations and 90°C in dry locations.

/images/product_buttons/32_10typeTCpowercable_thhn1_button.gif3c, THHN/PVC, GW, Type TC Power Cablealuminum, copper, underground3232-10 3c, THHN/PVC, GW, Type TC Power Cable3c-thhn-pvc-gw-type-tc-power-cable.htm
ENU
Register Now Forgot Password?

32-10 3c, THHN/PVC, GW, Type TC Power Cable

3c, THHN/PVC, GW, Type TC Power Cable
  • Copper Conductors with PVC/Nylon Insulation Rated THHN.
  • Heat, Moisture and Sunlight Resistant PVC Outer Jacket.
  • Type TC Power Cable. 600 Volt. RoHS

Applications

Southwire's Type TC Power Cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC Power Cable is listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. These constructions are listed for exposed runs (TC-ER) per NEC 336.10. This cable may be used at temperatures not to exceed 75°C in wet locations and 90°C in dry locations.