Southwire’s 5KV HVTC is a CSA approved copper tape shielded cable for Industrial and Commercial medium voltage applications. FT4, -40°C, and 105°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, continuous rigid cable supports and concrete encaseable. For use in cable trays, exposed run and hazardous locations as per the limitations in the Canadian Electrical Code Part I, particularly Table 19

/images/F56_icon.jpgHVTC CU 1C 90EPR TS PVC 5KV 100% CSA F56

CSA Approvals

Designed for harsh Canadian environments

702HVTC CU 1C 90EPR TS PVC 5KV 100% CSA F5637406.htm
ENU
Register Now Forgot Password?

HVTC CU 1C 90EPR TS PVC 5KV 100% CSA F56

HVTC CU 1C 90EPR TS PVC 5KV 100% CSA F56

CSA Approvals

  • TC-ER – Tray Cable – Exposed Run rating
  • C22.2 No. 230 – Tray Cable Standard
  • C68.10 MV Shielded Power Cable Standard
  • SUN RES. - Sunlight Resistant
  • FT4 Flame Test
  • -40ºC low temperature rating
  • +105ºC high temperature rating
Designed for harsh Canadian environments

Applications

Southwire’s 5KV HVTC is a CSA approved copper tape shielded cable for Industrial and Commercial medium voltage applications. FT4, -40°C, and 105°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, continuous rigid cable supports and concrete encaseable. For use in cable trays, exposed run and hazardous locations as per the limitations in the Canadian Electrical Code Part I, particularly Table 19