MC-PCS Duo™ Cable is constructed with 12 AWG or 10 AWG CU Type THHN/THWN power and ground conductors along with a control conductor assembly composed of multiple 30 mil PVC jacketed twisted pairs of 16 AWG CU Type TFN control conductors. Each twisted jacketed pair is printed for easy identification. The phase conductors, ground, and control conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the taped assembly. Yellow stripe/blocks are printed on the outside of the armor and the print legend is applied in black print on every 4th yellow stripe/block. Also available with overall PVC jacket.

/images/MC-PCS_60x31.pngMC-PCS_526x120

  • Full compliance with NEC 330, NEC 725, and UL 1569
  • 16 AWG signal wiring for 0-10V dimming.
  • Circuit Identification printed directly on the armor
  • Available in 250’ coils, 1000’ reels, barrels, boxes, or prefab assemblies
  • Available with steel armor
  • Available with overall PVC jacket

 

 

6MC-PCS Duo™ 2 Zone & 3 Zone Power & Control/Signal Cable37383.htm
ENU
Register Now Forgot Password?

MC-PCS Duo™ 2 Zone & 3 Zone Power & Control/Signal Cable

MC-PCS_526x120

  • Full compliance with NEC 330, NEC 725, and UL 1569
  • 16 AWG signal wiring for 0-10V dimming.
  • Circuit Identification printed directly on the armor
  • Available in 250’ coils, 1000’ reels, barrels, boxes, or prefab assemblies
  • Available with steel armor
  • Available with overall PVC jacket

 

 

Applications

MC-PCS Duo™ Cable is constructed with 12 AWG or 10 AWG CU Type THHN/THWN power and ground conductors along with a control conductor assembly composed of multiple 30 mil PVC jacketed twisted pairs of 16 AWG CU Type TFN control conductors. Each twisted jacketed pair is printed for easy identification. The phase conductors, ground, and control conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the taped assembly. Yellow stripe/blocks are printed on the outside of the armor and the print legend is applied in black print on every 4th yellow stripe/block. Also available with overall PVC jacket.