Southwire Armorlite® Type MC Cable - Multi-Circuit PVC Jacketed is constructed with 14 awg through 10 awg
soft-drawn copper Type THHN/THWN conductors rated 90°C dry, and a green insulated grounding conductor.
The conductors are cabled together and a binder tape bearing the print legend is wrapped around the
assembly. Aluminum interlocking armor is applied over the assembly. A black sunlight resistant, flame
retardant PVC jacket is applied over the armor. Print legend is included on the binder tape as well as the
overall PVC jacket.

/images/CUMC-Multi_Circuit_MC_PVC_JKT_60x31.jpgCUMC-Multi_Circuit_MC_PVC_JKT_526x120

Reduces installation costs up to 50% over pipe and wire.
UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160,C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038 Anti-short bushings are not required for use with MC cable per the NEC and UL
6Multi Circuit MC PVC JKT37377.htm
ENU
Register Now Forgot Password?

Multi Circuit MC PVC JKT

CUMC-Multi_Circuit_MC_PVC_JKT_526x120

Reduces installation costs up to 50% over pipe and wire.
UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160,C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038 Anti-short bushings are not required for use with MC cable per the NEC and UL

Applications

Southwire Armorlite® Type MC Cable - Multi-Circuit PVC Jacketed is constructed with 14 awg through 10 awg
soft-drawn copper Type THHN/THWN conductors rated 90°C dry, and a green insulated grounding conductor.
The conductors are cabled together and a binder tape bearing the print legend is wrapped around the
assembly. Aluminum interlocking armor is applied over the assembly. A black sunlight resistant, flame
retardant PVC jacket is applied over the armor. Print legend is included on the binder tape as well as the
overall PVC jacket.