/images/MC-PCS_60x30.jpgDuraclad_MC-PCS_Duo_Main_Image

MC-PCS Du o™ Cable is constructed with 12 AWG or 10 AWG CU Type THHN/THWN power and ground conductors along with a control conductor assembly composed of a 30 mil PVC jacket covering two 16 AWG CU Type TFN control conductors. The phase conductors, ground,

6Duraclad® MC-PCS Duo™37355.htm
ENU
Register Now Forgot Password?

Duraclad® MC-PCS Duo™

Duraclad_MC-PCS_Duo_Main_Image

MC-PCS Du o™ Cable is constructed with 12 AWG or 10 AWG CU Type THHN/THWN power and ground conductors along with a control conductor assembly composed of a 30 mil PVC jacket covering two 16 AWG CU Type TFN control conductors. The phase conductors, ground,

Applications

  • Full compliance with NEC 330, NEC 725, and UL 1569
  • 16 AWG signal wiring for 0-10V dimming.
  • Circuit Identification printed directly on the armor
  • Available in 250’ coils, 1000’ reels, barrels, boxes, or prefab assemblies
  • UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L- 3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065,C-AJ- 4066, F-C-3038.
  • Cable reverse wound on reel for ease of pulling and installation. When pulling from coils, pull from inside to ensure ease of installation.
  • Anti-short bushings are not required for use with Type MC Cable per the NEC and UL.