Southwire Armorlite® Type MC Cable – PVC Jacketed Neutral Per Phase is constructed with solid soft-drawn copper Type THHN/THWN phase conductors, a dedicated neutral per phase conductor, and an insulated copper grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is applied over the conductors. Aluminum interlocking armor is applied over the cable assembly. A black sunlight resistant, flame retardant PVC jacket is applied over the armor. Print legend is included on the binder tape as well as the overall PVC jacket.

/images/CUMC-_PVC_JACKETED_NEUTRAL_PER_PHASE_MC_60x31.pngCUMC-_PVC_JACKETED_NEUTRAL_PER_PHASE_MC_526x120

A dedicated neutral conductor for each phase conductor for compliance with NEC 210.7.
Reduces installation costs up to 50% over pipe and wire.
UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121,W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038.
Anti-short bushings are not required for use with MC cable per the NEC and UL

6Armorlite® Type MC PVC Jacketed Neutral Per Phase37293.htm
ENU
Register Now Forgot Password?

Armorlite® Type MC PVC Jacketed Neutral Per Phase

CUMC-_PVC_JACKETED_NEUTRAL_PER_PHASE_MC_526x120

A dedicated neutral conductor for each phase conductor for compliance with NEC 210.7.
Reduces installation costs up to 50% over pipe and wire.
UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121,W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038.
Anti-short bushings are not required for use with MC cable per the NEC and UL

Applications

Southwire Armorlite® Type MC Cable – PVC Jacketed Neutral Per Phase is constructed with solid soft-drawn copper Type THHN/THWN phase conductors, a dedicated neutral per phase conductor, and an insulated copper grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is applied over the conductors. Aluminum interlocking armor is applied over the cable assembly. A black sunlight resistant, flame retardant PVC jacket is applied over the armor. Print legend is included on the binder tape as well as the overall PVC jacket.