Southwire Armorlite® Type MCAP Cable - Multi-Circuit is constructed with soft-drawn, copper Type THHN/THWN conductors rated 90°C dry/75°C wet, available in sizes 14 AWG through 10 AWG, and full-sized aluminum equipment grounding/bonding conductor located outside binder tape that is in constant contact with the armor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. The aluminum armor and bare aluminum conductor are in intimate contact and together form the equipment ground path. To insure proper installation, refer to the installation instructions provided with every reel and coil.

/images/CUMC-_MCAP_MULTI_CURCUIT_MC_60x31.pngCUMC-_MCAP_MULTI_CURCUIT_MC_526x120

Reduces installation costs up to 50% over pipe and wire.
Lightweight aluminum armor--as much as 45% lighter than steel MC Cable.
UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038.
Anti-short bushings are not required for use with MC cable per the NEC and UL

6Armorlite® Type MCAP Multi-Circuit37292.htm
ENU
Register Now Forgot Password?

Armorlite® Type MCAP Multi-Circuit

CUMC-_MCAP_MULTI_CURCUIT_MC_526x120

Reduces installation costs up to 50% over pipe and wire.
Lightweight aluminum armor--as much as 45% lighter than steel MC Cable.
UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038.
Anti-short bushings are not required for use with MC cable per the NEC and UL

Applications

Southwire Armorlite® Type MCAP Cable - Multi-Circuit is constructed with soft-drawn, copper Type THHN/THWN conductors rated 90°C dry/75°C wet, available in sizes 14 AWG through 10 AWG, and full-sized aluminum equipment grounding/bonding conductor located outside binder tape that is in constant contact with the armor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. The aluminum armor and bare aluminum conductor are in intimate contact and together form the equipment ground path. To insure proper installation, refer to the installation instructions provided with every reel and coil.