Southwire Duraclad HCF MCAP Type MC Cable is constructed with solid soft-drawn copper Type THHN circuit conductors (rated 90ºC dry), redundant grounding provided by an armor assembly comprised of interlocked armor with a bare aluminum grounding/ bonding conductor, and a green insulated copper grounding conductor. The insulated circuit and grounding conductors are cabled together and wrapped with a binder tape bearing the print legend. The bare aluminum grounding/bonding conductor is located outside the binding tape and has the same lay as the insulated conductors. Galvanized green steel interlocked armor is snugly wrapped around the conductor assembly. To insure proper cable termination, refer to the installation instructions provided with every reel and coil.

/images/CUMC-_MCAP_HCF_STEEL_ARMOR_60x31.pngCUMC-_MCAP_HCF_STEEL_ARMOR_526x120

Meets UL Product Category PJAZ (Metal-Clad Cable) and provides redundant equipment grounding conductors (as defined in NEC® 250.118) as required in NEC® 517.13(A) & (B).
Installation instructions included with every reel and coil.
Simplified armored product application and installation.
Reduces installation costs up to 50% over pipe and wire.
Increased labor savings compared to Type AC HCF.
Easy to identify green armor.

6Duraclad HCF MC AP Type MC All Purpose Health Care Facility37291.htm
ENU
Register Now Forgot Password?

Duraclad HCF MC AP Type MC All Purpose Health Care Facility

CUMC-_MCAP_HCF_STEEL_ARMOR_526x120

Meets UL Product Category PJAZ (Metal-Clad Cable) and provides redundant equipment grounding conductors (as defined in NEC® 250.118) as required in NEC® 517.13(A) & (B).
Installation instructions included with every reel and coil.
Simplified armored product application and installation.
Reduces installation costs up to 50% over pipe and wire.
Increased labor savings compared to Type AC HCF.
Easy to identify green armor.

Applications

Southwire Duraclad HCF MCAP Type MC Cable is constructed with solid soft-drawn copper Type THHN circuit conductors (rated 90ºC dry), redundant grounding provided by an armor assembly comprised of interlocked armor with a bare aluminum grounding/ bonding conductor, and a green insulated copper grounding conductor. The insulated circuit and grounding conductors are cabled together and wrapped with a binder tape bearing the print legend. The bare aluminum grounding/bonding conductor is located outside the binding tape and has the same lay as the insulated conductors. Galvanized green steel interlocked armor is snugly wrapped around the conductor assembly. To insure proper cable termination, refer to the installation instructions provided with every reel and coil.