The power conductors, insulated green ground, and signal conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the cabled assembly. A bare aluminum grounding/bonding conductor is located outside the binder tape, has the same lay as the insulated conductors, and maintains intimate contact with the overall armor. Green aluminum interlocking armor is applied over the cabled assembly. Yellow stripe/blocks are printed on the outside of the armor and circuit identifying print is applied on every fourth yellow stripe/block. The cable is also available with steel armor or with an overall PVC jacket.

/images/MCPCS_HCF_Duo_60x31.pngMCPCS_HCF_Duo_526x120

Full compliance with NEC 330, NEC 725, and UL 1569
Meets UL Product Category PJAZ (Metal-Clad Cable) and provides redundant equipment grounding conductors (as
defined in NEC® 250.118) as required in NEC® 517.13(A) & (B).
Installation instructions included with every reel and coil
Circuit identification printed directly on the armor
Armor ground path is approximately 3.5 times better than Type AC HCF Cable and is equivalent to a green insulated copper grounding conductor.

6MC-PCS HCF Duo™ Power & Control/Signal Cable for Healthcare Facilities37290.htm
ENU
Register Now Forgot Password?

MC-PCS HCF Duo™ Power & Control/Signal Cable for Healthcare Facilities

MCPCS_HCF_Duo_526x120

Full compliance with NEC 330, NEC 725, and UL 1569
Meets UL Product Category PJAZ (Metal-Clad Cable) and provides redundant equipment grounding conductors (as
defined in NEC® 250.118) as required in NEC® 517.13(A) & (B).
Installation instructions included with every reel and coil
Circuit identification printed directly on the armor
Armor ground path is approximately 3.5 times better than Type AC HCF Cable and is equivalent to a green insulated copper grounding conductor.

Applications

The power conductors, insulated green ground, and signal conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the cabled assembly. A bare aluminum grounding/bonding conductor is located outside the binder tape, has the same lay as the insulated conductors, and maintains intimate contact with the overall armor. Green aluminum interlocking armor is applied over the cabled assembly. Yellow stripe/blocks are printed on the outside of the armor and circuit identifying print is applied on every fourth yellow stripe/block. The cable is also available with steel armor or with an overall PVC jacket.