MC-PCS Du o™ PVC Jacketed Cable is constructed with 12 AWG or 10 AWG CU Type THHN/THWN power and ground conductors along with a control conductor assembly composed of a 30 mil PVC jacket covering two 16 AWG CU Type TFN signal conductors. The phase conductors, ground, and signal conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the taped assembly. A sunlight resistant, direct burial rated PVC Jacket is applied over the armor.

/images/MCPCS_Duo_PVC_JKT_60x31.pngMCPCS_Duo_PVC_JKT_526x120

Full compliance with NEC 330, NEC 725, and UL 1569
16 AWG signal wiring for 0-10V dimming.
Available in 250’ coils or 1000’ reels
Available with steel armor
UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L- 3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065,C-AJ- 4066, F-C-3038.
Anti-short bushings are not required for use with Type MC Cable per the NEC and UL.

6MC-PCS Duo™ PVC Jacketed Power & Control/Signal Cable37289.htm
ENU
Register Now Forgot Password?

MC-PCS Duo™ PVC Jacketed Power & Control/Signal Cable

MCPCS_Duo_PVC_JKT_526x120

Full compliance with NEC 330, NEC 725, and UL 1569
16 AWG signal wiring for 0-10V dimming.
Available in 250’ coils or 1000’ reels
Available with steel armor
UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L- 3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065,C-AJ- 4066, F-C-3038.
Anti-short bushings are not required for use with Type MC Cable per the NEC and UL.

Applications

MC-PCS Du o™ PVC Jacketed Cable is constructed with 12 AWG or 10 AWG CU Type THHN/THWN power and ground conductors along with a control conductor assembly composed of a 30 mil PVC jacket covering two 16 AWG CU Type TFN signal conductors. The phase conductors, ground, and signal conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the taped assembly. A sunlight resistant, direct burial rated PVC Jacket is applied over the armor.